IESNA:LM-63-2002
[TEST]P949821
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-950-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15991
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1876.2 2349.2 2776.8 3107.8 3377.7 3530.4 3602.3 3627.8 3757.4 4034.8
4492.9 5071.5 5641.1 6095.9 6493.8 6857 7086.5 7145.1 7003.9 6646.5
5925.1 4677.8 3861.4 3234.1 2561.4 1802 1184.5 830.4 648 559.7
507.6 426.8 361.5 125.5 61.1 9.9 0
1876.2 2365.7 2797.4 3134.2 3381.9 3549.4 3635.3 3659.2 3766.5 4016.6
4440.1 5007.2 5566 6036.5 6438.5 6801.7 7074.1 7172.3 7082.3 6779.4
6176.8 5024.5 4017.5 3373.6 2709.1 1964.6 1291.8 871.7 668.6 579.5
512.6 433.4 364.8 155.2 65.2 12.4 0
1876.2 2345.1 2768.5 3108.6 3373.6 3565.9 3672.4 3717.8 3802 4026.5
4387.3 4890.8 5427.3 5900.3 6282.5 6587.9 6874.3 7013.8 6978.3 6736.5
6251.9 5460.3 4352.6 3580 2920.4 2199 1468.5 975.7 721.4 599.3
529.1 460.6 394.6 301.3 153.5 18.2 0
1876.2 2345.1 2756.2 3095.4 3378.6 3595.6 3740.9 3816.9 3896.1 4069.5
4337.7 4728.2 5192.1 5637 5995.2 6289.1 6535.9 6735.6 6789.3 6710.1
6418.7 5878 5118.6 4219.7 3373.6 2621.6 1833.3 1173.8 800.7 609.2
525.8 456.5 389.6 310.4 217.9 85 0
1876.2 2275.8 2674.4 3022.8 3321.6 3585.7 3796.2 3935.7 4024.9 4161.9
4384.8 4671.2 5041.8 5419.1 5758.3 6050.5 6288.3 6499.6 6649.8 6690.2
6610.2 6364.2 5887.1 5165.6 4322.9 3461.9 2579.5 1700.4 1068.1 716.5
546.4 485.4 421.8 321.9 217.1 67.7 0
1876.2 2239.4 2599.3 2938.6 3252.3 3542.8 3807 4015.8 4157.8 4290.7
4457.4 4696.8 4974.1 5303.5 5635.3 5965.5 6246.2 6465.7 6631.6 6768.7
6875.1 6839.7 6690.2 6351 5764.9 5005.5 4029 3089.6 2077.7 1282.7
832.1 568.7 411.9 249.3 125.5 33 0
1876.2 2170.1 2482.9 2802.4 3112.8 3417.4 3711.2 3972.9 4190 4364.1
4540.8 4733.9 4946.1 5210.2 5513.2 5856.5 6209.8 6550.7 6852.9 7118.7
7360.5 7626.3 7746 7820.3 7803.8 7467 6824 5799.6 4444.2 3010.4
1737.6 902.2 460.6 265.8 129.6 44.6 0
1876.2 2117.3 2368.2 2642.3 2926.2 3194.5 3482.6 3762.4 4031.5 4269.2
4506.9 4727.3 4927.1 5142.5 5368.7 5611.4 5892.9 6211.5 6559.8 6929.6
7333.3 7912.7 8380.8 8666.4 8991.6 9226.8 9257.4 8941.2 8119.1 6788.5
4946.1 3192 1627 663.7 236.9 46.2 0
1876.2 2022.3 2199 2403.7 2628.2 2866 3107.8 3347.2 3584.1 3827.6
4082.7 4318.7 4575.5 4843.7 5122.7 5402.6 5712.9 6061.3 6446.7 6883.4
7393.5 8167 8934.6 9460.4 10131.5 10921.5 11766.7 12330.5 12210 11075
8738.2 5665 2402.9 733.8 231.1 47.9 0
1876.2 2005.8 2181.7 2369.9 2582 2806.5 3036 3264.6 3490.8 3720.3
3946.5 4180.9 4428.5 4696.8 4974.1 5262.2 5582.5 5936.6 6332.8 6784.3
7293.6 8112.5 8885.9 9455.5 10172.8 11033.8 11956.6 12544.3 12432.9 11226.1
8686.2 5311.8 2035.6 562.1 181.6 41.3 0
1876.2 1943.1 2033.9 2156.1 2303.8 2464.8 2627.4 2798.3 2974.9 3153.2
3333.2 3518.9 3706.3 3904.4 4117.3 4342.7 4590.3 4871 5209.4 5595.7
6066.2 6814.1 7381.1 7940.8 8623.4 9444.8 10215.7 10550 10200.9 8869.4
6547.4 3644.3 1050.8 220.4 73.5 16.5 0
1876.2 1896.9 1948.1 2021.5 2123 2232.8 2352.5 2475.5 2600.2 2733.1
2862.7 2987.3 3116.1 3244 3379.4 3522.2 3672.4 3854.8 4066.2 4340.2
4736.4 5228.4 5563.5 5938.3 6386.5 6875.1 7208.6 7092.2 6509.5 5416.6
3911.8 2001.7 652.9 194.8 66.9 15.7 0
1876.2 1855.6 1863 1896.9 1952.2 2009.1 2084.3 2158.5 2232 2308.8
2375.6 2435.9 2486.2 2532.5 2564.7 2585.3 2605.9 2620 2643.1 2696.7
2825.5 2901.4 2915.5 2943.5 2987.3 3026.9 2918.8 2576.2 2087.6 1546.9
1051.6 596 298.8 126.3 61.1 21.5 0
1876.2 1768.9 1705.4 1672.4 1669.1 1682.3 1704.5 1729.3 1746.6 1757.4
1756.6 1735.9 1703.7 1658.3 1598.1 1524.6 1436.3 1344.7 1260.5 1182
1101.1 1029.3 969.1 919.5 876.6 832.9 778.4 704.9 603.4 467.2
340.1 250.1 173.3 111.4 63.6 18.2 0
1876.2 1688.9 1572.5 1521.3 1508.9 1519.6 1542.8 1567.5 1579.9 1576.6
1559.3 1528.7 1484.2 1428.8 1364.5 1298.4 1229.9 1161.4 1093.7 1019.4
944.3 876.6 827.1 797.4 785.8 787.5 785.8 762.7 705.8 610.8
464.7 320.3 224.5 147.8 73.5 16.5 0
1876.2 1626.1 1485.8 1430.5 1433 1464.3 1499 1521.3 1522.9 1508.1
1479.2 1437.9 1389.2 1333.1 1273.7 1215.1 1153.1 1087.9 1021.1 959.2
912.1 871.7 844.4 827.1 812.2 794.9 767.7 739.6 704.9 649.6
565.4 444.1 291.4 161 76.8 16.5 0
1876.2 1565.9 1421.4 1384.3 1407.4 1450.3 1484.2 1500.7 1494.1 1468.5
1428.8 1381.8 1327.3 1273.7 1216.7 1161.4 1123.4 1078 1021.1 975.7
945.1 904.7 841.1 790.8 757.8 725.6 692.6 659.5 629.8 602.6
570.4 518.4 424.3 325.2 190.7 46.2 0
1876.2 1532 1387.6 1366.9 1406.6 1447.8 1481.7 1491.6 1475.9 1435.5
1386.8 1331.4 1272 1219.2 1173.8 1148.2 1117.7 1086.3 1055.7 988.1
927.8 879.9 832.1 787.5 741.3 700.8 661.2 624.9 586.9 543.1
500.2 461.4 404.5 349.2 244.3 94.9 0
1876.2 1503.1 1366.1 1363.6 1407.4 1447 1476.7 1480 1456.1 1412.3
1357 1296 1241.5 1191.1 1157.3 1128.4 1091.2 1040.9 996.3 942.7
901.4 855.2 809.8 768.5 733.8 698.3 660.4 621.6 576.2 525.8
470.5 421.8 359.1 271.6 179.9 75.1 0
1876.2 1486.6 1355.4 1362.8 1410.7 1449.5 1475.9 1470.9 1440.4 1388.4
1324 1263.8 1212.6 1173.8 1155.6 1111.9 1044.2 965.8 934.4 908
860.9 824.6 793.3 747 712.4 685.1 649.6 607.5 557.2 501.9
441.6 415.2 357.4 233.6 170 104 0
1876.2 1483.3 1348.8 1363.6 1411.5 1451.1 1475.1 1468.5 1431.3 1372.7
1307.5 1248.1 1197.7 1173.8 1145.7 1090.4 991.4 926.2 909.6 877.5
836.2 791.6 749.5 717.3 697.5 680.2 648 608.4 560.5 505.2
446.6 461.4 368.1 246 187.4 69.3 0
1876.2 1483.3 1348 1366.1 1412.3 1452 1474.2 1470.9 1434.6 1373.5
1307.5 1247.3 1196.9 1174.6 1143.2 1087.1 983.9 927 913.8 876.6
833.7 785 750.3 707.4 701.6 680.2 647.2 608.4 563.8 504.3
448.2 454.8 316.1 254.2 184.9 66.9 0
